![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Breakout for LinkIt Smart 7688 v2.0
- 10+: $13.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Breakout for LinkIt Smart 7688 v2.0, succeeding the first version (check here), now can better support the audio recording function. As it reserves the original pins of LinkIt Smart 7688, the board also integrates several frequently-used ports such as an Ethernet port, a 3.5mm audio port, and a Host port (USB Type-A Connector) for more peripherals, and along with 3 Grove ports to provide 2 UART and 1 I2C interfaces for the Grove-based electronics, it saves you a lot of work doing wirings in your smart IoT projects, makes your rapid prototyping even faster.
LinkIt Smart 7688 (a compact controller board) is an open development board, based on the OpenWrt Linux distribution, MT7688. The board is designed especially to enable the prototyping of Rich Application IoT devices for smart house.
Application Ideas
IoT/Gateway Device
Robotics
Smart multimedia devices
Smart Audio
Teaching and learning
Features
3.5mm headphone Jack(with Mic) which support OMTP and CTIA
1 x Ethernet to connect internet
1 x USB 2.0 for more peripherals
Grove interface: 2 x UART, 1 x I2C
Stereo and AUX are supported
Audio Recording supported
1W output for each stereo port
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 49g |
Battery | Exclude |
Input voltage | 5.0V(With USB Power port) |
Operating voltage | 3.3V |
Max Operating current | 2mA |
Min Operating current | 800mA |
Chip | WM8960 |
Analog pin input voltage(on WM8960 ) | 2.7~3.6V(Analog pin input voltage on WM8960 for stereo can reach 5.5V at Max.) |
Digital pin input voltage(on WM8960 ) | 1.71~3.6V |
Part List
Breakout for LinkIt Smart 7688 v2.0 | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454117704 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewGood quality
-
-
-
-