![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Breakout Kit for Raspberry Pi to Breadboard
SKU
101990006
This is a T-type breakout kit used for extending the GPIO interface on Raspberry Pi to breadboard
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a T-type breakout kit used for extending the GPIO interface on Raspberry Pi to breadboard. It helps you to make the connections between Raspberry Pi and breadboard become simple.
The kit comes with a 26 pin ribbon cable and an adapter board. Compatible with both Raspberry Pi revision A and revision B.
Notice: this breakout kit doesn't include breadboard.
Corresponding Interface
- P0 - GPIO 17
- P1 - GPIO 18
- P2 - R1: GPIO 21, R2: GPIO 27
- P3 - GPIO 22
- P4 - GPIO 23
- P5 - GPIO 24
- P6 - GPIO 25
- P7 - GPIO 4
- CE1 - GPIO 7
- CE0 - GPIO 8
- SCLK - GPIO 11
- MISO - GPIO 9
- MOSI - GPIO 10
- RXD - GPIO 15
- TXD - GPIO 14
- SCL - R1: GPIO 1, R2: GPIO 3
- SDA - R1: GPIO 0, R2: GPIO 2
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 106g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review