![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Breadboard Jumper Wire Pack(200mm&100mm)
SKU
110990049
Breadboard 1 pin dual-male jumper wire 75pcs pack
- 10+: $6.38
YOU MAY LIKE THIS
PRODUCT DETAILS
Breadboard 1 pin dual-male jumper wire 75pcs pack. Pack comes with 2 different length: 200mm (25pcs) and 100mm(50pcs), Perfect design and adequate quality for breadboard and Arduino connection, you can use it over and over again!
Technical details
Dimensions | 140mm x90mm x11mm |
Weight | G.W 53g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454111429 |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review