![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Breadboard Jumper Wire Pack(241mm 200mm 160mm 117mm)
SKU
110990029
Breadboard jumper wire 70pcs pack
- 10+: $4.25
YOU MAY LIKE THIS
PRODUCT DETAILS
Breadboard jumper wire 70pcs pack. Including 4 different length:241mm,200mm,160mm and 117mm.Perfect design for breadboard,you can use it over and over again!
Compatible with Raspberry Pi A+,B,B+/2.
Part List
5 x 241mm
5 x 200mm
10 x 160mm
50 x 117mm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 38g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454111412 |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewIn general I like the Seeed products. They make it easier to tinker. It is hard to rate the shipping with current issues in world etc. as a bit slow but I did know it was it was out of stock up front. This particular shipment I got solely to run through the training / education on the seeed site.
-
from order viewThis user did not leave any comments
-
-
-