![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Bread board Clear - 8.2 x 5.3cm
SKU
319030001
size: 8.2*5.3*0.85 cm
Horizontal: 1-30
Vertical: A-J
- 10+: $4.68
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a half size breadboard, good for small projects. It's 8.2 cm x 5.3 cm with a standard double-strip in the middle and two power rails on both sides. You can pull the power rails off easily to make the breadboard as thin as 3.5cm and stick it onto an Arduino protoshield. You can also cut these in half with a saw to create 2 tiny breadboards, or "snap" these breadboards together either way to make longer and/or wider breadboards.
More over, this breadboard is transparent!
Dimensions: 8.2*5.3*0.85 cm
Horizontal: 1-30
Vertical: A-J
2 power lanes
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 39g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8534009000 |
USHSCODE | 8534000070 |
UPC | 841454115328 |
EUHSCODE | 8534001900 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page