![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Bracket for RB-421 Servo
SKU
ROB90713P
This is an aluminum servo bracket for RB-421 Servos
YOU MAY LIKE THIS
PRODUCT DETAILS
This is an aluminum servo bracket for RB-421 Servos. With this kit and two TowerPro SG-5010 Servo, you can build a 2 degrees freedom Servo mount assembly.
This kit would be potentially useful for steering a small camera, antenna, laser pointer or other device for 180° of rotation side to side and front to back.
These parts also have holes at 20mm spacings so they can be attached to Seeed Starter Bundle Harnes which also has 20mm spacings as well.
Application Ideas
- Motor Bracket
- Robot Arm
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 20g |
Battery | Exclude |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review