![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Blueseeed Shield (HM01)
SKU
113030002
This product was replaced by an updated version Bluetooth Shield V2
YOU MAY LIKE THIS
PRODUCT DETAILS
This product was replaced by an updated version Bluetooth Shield V2.0
The Blueseeed TH Shield (HM01) integrates a Serial Bluetooth module. It can be easily used with Arduino/Seeedstudio for transparent wireless serial communication.
Features:
- Seeeduino/Arduino compatible
- Up to10m communication distance in house without obstacle
- UART interface (TTL) with programmable baud rate
- A full set of configuration commands
- On board PCB Antenna
Specification:
- Power supply Voltage: 3.3V
- Baudrate: 9600, 19200, 38400, 57600, 115200, 230400, 460800
- Default Baud rate: 9600, Data bits: 8, Stop bit: 1, Parity: No parity
- Default PINCODE:”1234”
- Bluetooth version: v2.1+EDR
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 16g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517703000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review