![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Blueseeed Shield V2 (HM01)
SKU
113030019
The Blueseeed TH Shield V2 (HM01) integrates a Serial Bluetooth module
YOU MAY LIKE THIS
PRODUCT DETAILS
The Blueseeed TH Shield V2 (HM01) integrates a Serial Bluetooth module. It can be easily used with Arduino/Seeedstudio for transparent wireless serial communication.
Features
-
Seeeduino/Arduino compatible
-
Up to10m communication distance in house without obstacle
-
UART interface (TTL) with programmable baud rate
-
A full set of configuration commands
-
On board PCB Antenna
-
Based on HM-01 Bluetooth module
Technical details
Dimensions | 100mm x65mm x30mm |
Weight | G.W 40g |
Battery | Exclude |
Power supply Voltage | 3.3V |
Baudrate | 9600, 19200, 38400, 57600, 115200, 230400, 460800 |
Default Baud rate | 9600, Data bits: 8, Stop bit: 1, Parity: No parity |
Default PINCODE | ”1234” |
Bluetooth version | v2.1+EDR |
Part List
Bluetooth Shield V2 | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454111474 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review