![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
[EOL]-CSR4.0 USB Dongle
SKU
113990026
The plug-and-play Bluetooth CSR4
- 10+: $8.91
- 20+: $8.42
- More
- 50+: $7.92
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
The plug-and-play Bluetooth CSR4.0 USB Dongle helps you connect Bluetooth devices to your computer. With streamlined and minimalistic design, it won’t conflict with other USB devices in space. It works at low power consumption; supports Bluetooth voice data and multiple languages as well.
Features
- Bluetooth low energy Radio USB Dongle
- Dual-mode Bluetooth transfer
- Low-power selectable 1.2 to 3.6VI/0
- Supporting Bluetooth voice data
- Supporting Multi languages
- WLAN coexistence interface
- Plug and Play
- Compatible with Raspberry Pi A+,B,B+/2.
Specifications
- Bluetooth specification V4.0 Compliant
- Supporting profiles: Networking, Dial-up, Fax, LAN access and Headset
- Operation system: Windows 98, 98se, Me, 2000, XP, Vista, Window 7, Window8
- Interface: USB compliance
- Symbol rate: 3Mbps
- Receiving/Sending range: 20m-50m
- Chip: CSR8510 A10
Technical details
Dimensions | 130mm x110mm x14mm |
Weight | G.W 18g |
Battery | Exclude |
ECCN/HTS
ECCN | 5A991.b |
HSCODE | 8517691090 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review