![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Blueseeed Bee (CSR-BC04)
SKU
113050001
New version available: BLE Bee - Based on HM-11 Module Bluetooth Bee is an easy to use Bluetooth SPP module compatible with existing Xbee sockets, designed for transparent wireless serial connection setup
YOU MAY LIKE THIS
PRODUCT DETAILS
New version available: BLE Bee - Based on HM-11 Module
Blueseeed TH Bee (CSR-BC04) is an easy to use Bluetooth SPP module compatible with existing Xbee sockets, designed for transparent wireless serial connection setup.
Serial port Bluetooth module is fully qualified Bluetooth V2.0+EDR(Enhanced Data Rate) 3Mbps Modulation with complete 2.4GHz radio transceiver and baseband. It uses CSR Bluecore 04-External single chip Bluetooth system with CMOS technology and with AFH(Adaptive Frequency Hopping Feature).It even has the smallest footprint as small as 12.7mmx27mm. Hope it will simplify your overall design/development cycle.
Features
- Typical -80dBm sensitivity.
- Up to +4dBm RF transmit power.
- Fully Qualified Bluetooth V2.0+EDR 3Mbps Modulation.
- Low Power 1.8V Operation, 1.8 to 3.6V I/O.
- PIO control.
- UART interface with programmable baud rate.
- Integrated PCB antenna.
- Bee compatible headers.
Software Features
- Default Baud rate: 38400, Data bits:8, Stop bit:1,Parity:No parity, Data control: has.
- Supported baud rate: 9600,19200,38400,57600,115200,230400,460800.
- Use CTS and RTS to control the data stream.
- When a rising pulse is detected in PIO0, device will be disconnected.
- Status instruction port PIO1: low-disconnected, high-connected;
- PIO10 is connected to red led, PIO11 is connected to green led. When master and slave are paired, red and green led blinks 1time / 2s in interval, while disconnected only green led blinks 2 times/ s.
- Auto-connect the last device on power as default.
- Permit matched device connect by default.
- Default PINCODE:0000.
- Auto-reconnect in 30 min when disconnected as a result of beyond the range of connection.
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 4g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517703000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review