the AI Hardware Partner
Toggle Nav
Loading...

Blueseeed Bee - Standalone (CSR-BC04)

SKU
113050004
Rating:
100 % of 100

Save that extra Arduino you have lying around for another project, this two-for-one device has the Arduino built-in

$23.50
Out of stock
  • 10+: $21.15
  • 20+: $19.98
  • More
  • 50+: $18.80
  • Less

PRODUCT DETAILS

Save that extra Arduino you have lying around for another project, this two-for-one device has the Arduino built-in. Bluetooth Bee with Arduino is an enhanced version of the Bluetooth Bee.We added an onboard ATMEGA168 to it to make it a full-featured Arduino while maintaining the same footprint and instruction set as the Bluetooth Bee. Plus, it still allows you to stack it on XBee Carrier,  XBee® Shield, and UartSBee for expansion or reprogramming


FEATURES

  • Small footprint

  • Identical settings and pairing methods as the Bluetooth Bee

  • Software serial port adopted between the Bluetooth module and ATMEGA168

  • Remains compatibile with XBee Carrier, XBee® Shield, and UartsBee for expansion

Hardware Features

  • Typical -80dBm sensitivity

  • +4dBm RF transmit power

  • Fully qualified Bluetooth V2.0+EDR 3Mbps Modulation

  • Operating voltage:  3.3v

  • Built-in antenna

Software Features

  • Software serial port communication method

  • Default Baud rate:  38400

  • Supported Baud rate:  9600, 19200, 38400, 57600, 115200, 230400, 460800

  • Under RTS/CTS data transmit-receive framework

  • Auto connect the last device on power as default

  • Auto-reconnect in 30 minutes after out-of-range disconnection

  • Ability to disconnect via a rising edge on PC2

  • Working status signal on PB2:  low – not working, high – working

  • Paired-up status indicator on PIO 10(a red LED) and PIO 11(a blue LED):

    • Paired:  red and blue blinks 1 time/2s in interval

    • Unpaired:  blue blinks 2 times/sec

  • Default pincode: 0000


APPLICATION IDEAS

  • Bluetooth communication for Arduino projects

  • Turn your computer into a Bluetooth device with UartSBee’s USB interface


DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 4g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By Jarno.Piironen

FAQ

1 Item

Show per page