![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
BliKVM HAT Black - Raspberry Pi 4 extension board, KVM-over-IP remote control, ATX control, PoE and USB power supply(Raspberry Pi 4 not Included)
The BliKVM HAT Black is an extension board for the Raspberry Pi 4, providing KVM-over-IP remote control, ATX control, and multiple media output options for secure and stable equipment management. It equips an OLED display, and onboard modules such as a fan and real-time clock, as well as PoE and USB power supply for the user's convenience.
YOU MAY LIKE THIS
PRODUCT DETAILS
The BliKVM HAT Black is an extension board for the Raspberry Pi 4, providing KVM-over-IP remote control, ATX control, and multiple media output options for secure and stable equipment management. It equips an OLED display, and onboard modules such as a fan and real-time clock, as well as PoE and USB power supply for the user's convenience.
Feature
- Raspberry Pi HAT for Remote Control: Provide KVM-over-IP solution while integrating Raspberry Pi, offering easy devices remote management via all modern web browsers, designed with BIOS-level, secure and stable
- ATX Control: Enable remotely switching the equipment on and off, or resetting, as well as monitoring power & storage LED activity
- Steady and Multiple Media Output: Apply I2S for both video and audio, offer input resolution 1080p@50fps, with fixed HDMI back power issue
- Onboard OLED Display: Show the temperature, IP address, and other information of the integrated Raspberry Pi for users' convenience
- Flexible Charge Mode: Allow both PoE and USB power supply
Description
The BliKVM HAT Black is an advanced extension board that adds a wealth of features and capabilities to the Raspberry Pi 4. One of its standout features is its KVM-over-IP solution, which allows users to remotely control their equipment using any modern web browser. This feature is particularly useful for remote access and management of servers or other devices.
Another major benefit of the BliKVM HAT Black is its ATX control, which enables users to remotely switch their equipment on and off, reset it, and monitor power and storage LED activity. This is done at the BIOS level, ensuring secure and stable data management. This feature is especially useful for managing equipment in data centers or other remote locations.
In terms of media output, the BliKVM HAT Black supports multiple options using I2S communication for both video and audio output, with a maximum resolution of 1080p@50fps. It has also resolved the issue of fixed HDMI back power, ensuring steady and reliable media output.
The board includes an OLED display that shows the Raspberry Pi 4's temperature, IP address, and other relevant information when connected to the board. It also comes with other onboard modules, such as a fan and a real-time clock (RTC). Furthermore, the board can be powered by both PoE and USB, providing flexibility and convenience when it comes to powering the Raspberry Pi 4 and its associated equipment.
Application
- Remote server management
- Home office setup
- Digital signage
- Industrial control systems
- Server Management
- Home Automation
- Digital Signage
Hardware Overview
Part List
Raspberry Pi IPKVM HAT | x1 |
ATX adapter board | x1 |
USB/PWR splitter | x1 |
HDMI pass-through EDID emulator | x1 |
Metal case | x1 |
32G TF card | x1 |
USB Type-C to USB Type-C Cable 30cm | x1 |
Dupont Cables 8pin Male to Male 40cm | x1 |
Dupont Cables 8pin Male to Female 40cm | x1 |
Phillips screwdriver | x1 |
Cross Wrench Sleeve | x1 |
Note:
You might need the items below for getting it used:
RJ45 network cable | x2 |
USB Type-A to USB Type-C Cable | x2 |
HDMI cable | x1 |
PoE-sourcing equipment or 5V/3A USB adapter | x1 |
CR1220 coin cell battery | x1 |
ECCN/HTS
HSCODE | 8471800000 |
USHSCODE | 8471705095 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewVery good product does what it needs to do