![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Blend Micro - an Arduino Development Board with BLE
- 10+: $13.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Blend Micro is our first integrated developement board, we have "blend"ed Arduino with Bluetooth 4.0 Low Energy (aka BLE or Bluetooth Smart) into a single board. It is targeted for makers to develop low power Internet-Of-Things (IoT) projects quickly and easily.
The micro-controller unit (MCU) is Atmel ATmega32u4 and the BLE chip is Nordic nRF8001. Blend Micro runs as BLE peripheral role only, it allows BLE central role devices to establish connection with.
Current supported BLE central devices:
iOS 7
- iPhone 4s
- iPhone 5 (all models)
- iPod touch 5
- iPad 3/4/mini/Air
Android 4.3 or above (4.4 recommended for stability) with Bluetooth 4.0 hardware support
- Nexus 4
- Nexus 7
- (please report any other Android devices supported)
Windows 8.1 with built-in Bluetooth 4.0 or USB dongle
Mac OSX 10.9.2 with built-in Bluetooth 4.0 or USB dongle
Linux with BlueZ 5.1 with built-in Bluetooth 4.0 or USB dongle
FEATURES
- First BLE + Arduino board under Arduino AtHeart program
- Works with Nordic Bluetooth Smart SDK for Arduino
- Software development using Arduino IDE
- Over-the-Air download of sketch to Blend Micro (available soon)
- Supported by our free Android App and iOS App
SPECIFICATION
Microcontroller | Atmel ATmega32u4 |
Wireless Chip | Nordic nRF8001 |
Operating Voltage | 3.3V |
Input Voltage |
|
Clock Speed | 8MHz |
Connectivity |
|
Flash Memory | 32KB (of which 4 KB used by bootloader) |
SRAM | 2.5KB |
EEPROM | 1KB |
Dimensions | 43.6 x 18.4 x 4.3mm (83 x 58 x 25mm with packaging) |
Weight | 4g (19g with packaging) |
Power Consumption | 2mA (average - using Interrupt mode) |
I/O Pins | 24 |
DOCUMENTS
- • Add-on for Arduino IDE
- • Get Nordic nRF8001 SDK for Arduino
- • Get RBL nRF8001 Library (added some simple APIs)
- • Download the signed driver here for Windows (includes up to Windows 8 PC)
• Find more information on http://redbearlab.com/blendmicro.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 15g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8473309000 |
UPC | 841454111665 |
COO | CHINA |
RoHS | 1 |