![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Black Ewell Case for Cubietruck
SKU
322990012
Cubietruck's Ewell case is the first one specifically designed for Cubieboard 3 and it makes Cubietruck become a high-end and classy commercialized MiniPC product
- 10+: $8.41
YOU MAY LIKE THIS
PRODUCT DETAILS
Cubietruck's Ewell case is the first one specifically designed for Cubieboard 3 and it makes Cubietruck become a high-end and classy commercialized MiniPC product.
The Ewell case for CubieTruck adopts environmental ABS + PC injection molding processing, black rubber paint on the surface, more fashionable and beautiful appearance, concise and easy, high-grade solid, durable dustproof, comfortable feel. Also compatible with a 2.5 -inch hard disk and the lithium battery, can remove the assembly yourself.
SPECIFICATION
- Package Size: 100 * 200 * 100mm
Technical details
Dimensions | 130mm x90mm x45mm |
Weight | G.W 121.4g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
USHSCODE | 3923210030 |
UPC | 841454114505 |
EUHSCODE | 3923101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Quality plastic Useful for anything else
Perfect for my project: Ambient air analyzer.
You can find it here, this can give you ideas : https://www.instructables.com/id/Room-Air-Analyzer/
Attention pour les Fran?ais : les prix sont pas TTC donc frais de douane.
FAQ
Show
per page