![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Black Ethernet Cable - 1 Meter
SKU
321080050
This is black color ethernet cable with 1 meter length.
- 10+: $2.13
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
- Connector Type: RJ45 (8P8C)
- Cable Length: 1 meter
- Jacket: Black
- Connector Plating: Gold
- Compatible with Raspberry Pi 3B,3B+,4B.
Description
This is black color ethernet cable with 1-meter length. It suits for Raspberry Pi, Cubietruck, Radxa, and so forth.
Technical details
Dimensions | 80mm x120mm x16mm |
Weight | G.W 50.7g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421900 |
USHSCODE | 8544493080 |
UPC | |
EUHSCODE | 8544492000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review