![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Collision Sensor
Grove - Collision Sensor is for detecting collision movement and vibration without complex algorithm and any other sensors to assist
- 10+: $8.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Collision Sensor is for detecting collision movement and vibration without complex algorithm and any other sensors to assist
Features
-
Easy to use: No need for component assistance and complex algorithms
-
Wide power supply range: From 3.3V to 5V, compatible with standard Arduino/Seeeduino 5V system.
-
Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications
Description
Grove - Collision Sensor can detect whether any collision movement or vibration happens. It will output a low pulse signal when vibration is detected. The output signal is reliable and neat.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
-
Car accident detection
-
Fall detection
-
Sports Competition
-
Automatic wake-up
-
Power-down for battery management
Specifications
Weight |
G.W 8g |
Battery |
Exclude |
Operating Voltage |
3.3V/5V |
Operational temperature |
-20°C to +70°C |
Current |
Max. 2 mA |
Reaction point |
approx. 50 mg |
Technical details
Dimensions | 130mm x90mm x10mm |
Weight | G.W 8g |
Battery | Exclude |
Part List
Grove - Collision Sensor | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454108542 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |