![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Bicycle Dynamo With Bracket - 6V 3W
SKU
108990013
This is a common bicycle dynamo (Friction) which generates 6v 3w power
- 10+: $6.21
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a common bicycle dynamo (Friction) which generates 6v 3w power. Just install this dynamo on your bicycle's right rear seat stay or right front fork. The dynamo should be located ahead of the mounting bracket. To avoid the dynamo from contacting your bicycle wheel, just press the dynamo down, then you will have faster riding speed. Use this dynamo to light up LEDs, or something else... Save energy, save the planet.
Size: 8X31X20.5CM
weights: 170 g
Technical details
Dimensions | 100mm x80mm x40mm |
Weight | G.W 176g |
Battery | Exclude |
Part List
Bicycle Dynamo With Bracket - 6V 3W | 1 |
ECCN/HTS
HSCODE | 8501109990 |
USHSCODE | 8501104060 |
UPC | 841454111726 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
Resources
SHARED BY USERS
REVIEWS
Write Your Own Review