![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Bees Shield
YOU MAY LIKE THIS
PRODUCT DETAILS
Bees shield will make interfacing multiple Bee-style (XBee, GPS Bee, Bluetooth Bee and etc) easier than ever before. Aside from dual Bee style 20p 2.0 pitch socket, it also has large proto area, customizable software, serial, port for easier prototyping.
FEATURES
Dual Bee type socket
3 indicator LED(ON/Sleep, RSSI, ASSOC) for each Xbee
Full size with free drills
Reset button for each Xbee
Reset button for base board
Provide maximal 500mA under 3.3V
Full break out for each Bee
Switchable of communication with FTDI-USB /Base board
DOCUEMENTS
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 70g |
Battery | Exclude |
Part List
Bees Shield | 1 |
ECCN/HTS
HSCODE | 8543909000 |