![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Bearing Block KFL08
SKU
323050019
It mainly used for fix the lead screw, the bearing inside it let the screw more smoothly
YOU MAY LIKE THIS
PRODUCT DETAILS
It mainly used for fix the lead screw, the bearing inside it let the screw more smoothly.
Specification
Inner diameter: 8mm
Length: 48mm
Height: 12mm
Weight: 26.4g
Part List
1 x Bearing Block KFL08
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 28g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8482800000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review