the AI Hardware Partner
Toggle Nav
Loading...

BeagleV® - Fire - RISC-V, FPGA fabric, 2GB 16GB, 1x Gigabit Ethernet, 1x M.2 Key E, 1x CSI, 1x microSD card slot, 2* 46 pins BeagleBone Header, 12x user LEDs

SKU
102110898

BeagleV® - Fire is an open-source RISC-V Single Board Computer coming with low-power FPGA fabric, designed for highly flexible custom scenarios. It offers 2GB memory and 16GB eMMC, along with versatile connectivity and rich extensions, perfect for various personal and professional applications.

$149.00
In stock
  • 10+: $145.00
-
+

PRODUCT DETAILS

Feature

  • Open-source RISC-V and FPGA Single Board Computer: Powered by Microchip's PolarFire® MPFS025T FCVG484E 5x core RISC-V SoC with FPGA fabric, operating at up to 667 MHz
  • Power-efficient and highly flexible: Contain low-power FPGA fabric that is highly flexible and can accommodate custom instructions and peripherals
  • Onboard Storage: Include 2GB LPDDR4 and Kingston 16GB eMMC on the board
  • Versatile Connectivity: Offer a Gigabit Ethernet interface, an integrated Host / Device / Power Supply functions in one USB 2.0 Type-C port, and one SYZYGY High speed connector
  • Rich Extensions: Provide 1x M.2 Key E supported wireless module, 1x CSI supported 4-lane camera, 1x microSD card slot, 2* 46 pins BeagleBone Header, 12x user LEDs, 1x Reset button, and 1x User button

Description

BeagleV® - Fire is a compact and powerful device that is designed to meet your computing needs with its impressive features and specifications. Powered by Microchip's PolarFire® MPFS025T FCVG484E 5x core RISC-V SoC with FPGA fabric, it is operating at up to 667 MHz. It ensures power-efficient and highly flexible operation and instruction with low-power FPGA fabric.

It is equipped with onboard 2GB LPDDR4 and Kingston 16GB eMMC. In addition to the internal storage, the device offers a microSD card slot, allowing you to expand the storage capacity as per your needs.

Featuring a Gigabit Ethernet interface, an integrated Host / Device / Power Supply function in one USB 2.0 Type-C port, and one SYZYGY High-speed connector, this board allows expanded connectivity options with compatible modules.

Coming with rich extensions, this development board provides the CSI connector with 22 pins and provides support for a 4-lane camera. It also supports a Wi-Fi module through the M.2 Key E slot to enable wireless connection. With the standard 2*46 pins BeagleBone® Header, the device offers GPIO pins for connecting external devices. Additionally, it includes a 6-pin UART debug connector and a 10-pin JTAG port for debugging purposes.

 

Comparison between BegaleV - Fire and BeagaleV - Ahead

 

BeagleV® - Fire

BeagleV® - Ahead

Processor

Microchip's PolarFire® MPFS025T FCVG484E ( 5x core RISC-V SoC with FPGA fabric)

T-Head TH1520 (quad-core Xuantie C910 processor)

USB Port

1* USB 2.0 TypeC ( Host / Device / Power)

1* USB3.0 Micro-B OTG

Multimedia

1*CSI

2*CSI,1*DSI, 1*HDMI

Other Connector

1* M.2 Key E, support 2.4GHz/5GHz WiFi module

1* SYZYGY High speed connector

1* MikroBus

Application

  • Edging Computing
  • Embedded Systems
  • RISC-V Dev Kit
  • FPGA Dev Kit
  • Education

Specification

Parameters

Description

Processor

Microchip's PolarFire® MPFS025T FCVG484E

5x core RISC-V SoC with FPGA fabric:

4x Application core, 1x monitor/boot core

Memory

2GB, LPDDR4

Storage

Kingston 16GB eMMC

Wireless

1 x M.2 Key E, support 2.4GHz/5GHz WiFi module

LAN

1 x Gigabit Ethernet

USB Port

Connectivity: Host / Device

Power Input: 5V

SD Card

1 x microSD card slot

CSI

1 x CSI connector (22 pins), support 4 lanes Camera

LEDs

12 x User LEDs

1 x Power LED

Buttons

1 x User button

1 x Reset button

Power

5V Screw terminal / USB C

GPIO

2*46 pins BeagleBone® Header

Debug

6 pins UART debug connector

10 pins JTAG port

Cerfication

CE,FCC, RoHS, REACH

Other Connectors

1 x SYZYGY High speed connector, designed for:

  • High speed analog to digital converters
  • Oscilloscope type application

Working Temperature

0°C~70°C

Board Dimension

86.38*54.61*18.8mm

Gross Weight

106g

Net Weight

45.8g

Hardware Overview

Part List

BeagleV®-Fire Boards

x1

Quick start card

x1

 

ECCN/HTS

HSCODE 8471504090
USHSCODE 8543708800
UPC 640265310997
EUHSCODE 8471707000
COO CHINA
CE 1
EU DoC 1
FCC 1
REACH 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    80%
    Product Quality
    100%
    from order view
    Hopefully, more entries to the documentation will come.
    By

FAQ

1 Item

Show per page