the AI Hardware Partner
Toggle Nav
Loading...

BeagleV® - Ahead - RISC-V Processor IP, 4 TOPS AI Acceleration, 2.4G Wi-Fi & Bluetooth 5.2, 1 Gagabit Ethernet, mikroBUS™, 2x CSI, 1x HDMI, 1x DSI

BeagleV® is an advanced single-board computer with a powerful RISC-V processor IP, AI acceleration, hybrid network connection, and a wide range of interfaces. It supports multiple operating systems and is ideal for both complex AI systems and simple embedded projects.

$150.00
In stock
  • 10+: $145.00
-
+

PRODUCT DETAILS

BeagleV® is an advanced single-board computer with a powerful RISC-V processor IP, AI acceleration, hybrid network connection, and a wide range of interfaces. It supports multiple operating systems and is ideal for both complex AI systems and simple embedded projects.

Feature

  • Open-source and Advanced RISC-V Single Board Computer: Powered by TH1520 RISC-V quad-core Xuantie C910 processor IP operating at up to 1.85GHz
  • Significant AI Acceleration: Offer 4 TOPS NPU @ INT8 1GHz computing power, support Tensor Flow, ONNX, Caffe framework
  • Hybrid Network Connection: Integrate with 2.4G Wi-Fi & Bluetooth 5.2 wireless connection and provide 1 Gigabit Ethernet network interface
  • Rich Extensions and Interfaces: Equip mikroBUS™ uniform connection, provide 2x CSI, 1x HDMI, 1x DSI media ports, 2x 46pin BeagleBone® Header, 1x microSD, and 1x microUSB 3.0
  • Multiple OS Support: Support Yocto, and Linux distribution such as Ubuntu and Fedora (in development)

Description

BeagleV® - Ahead is the state-of-the-art single-board computer, powered by the advanced TH1520 RISC-V quad-core Xuantie C910 processor IP, capable of operating at up to 1.85GHz. This board is designed for high-performance computing and offers significant AI acceleration with its 4 TOPS NPU @ INT8 1GHz computing power. It supports popular AI frameworks such as TensorFlow, ONNX, and Caffe.

The board is equipped with a hybrid network connection, integrating 2.4G Wi-Fi and Bluetooth 5.2 wireless technology, and also providing a 1 Gigabit Ethernet network interface. It can offer mobility and flexibility of the scene, while also providing stability and security scenarios.

It includes a mikroBUS™ uniform connection interface, enabling instant connection of 1000+ click boards to the main development board. It also contains rich extensions and interfaces, where there are 2x CSI, 1x HDMI, 1x DSI multimedia ports, 2x 46pin BeagleBone® Header, 1x microSD, and 1x microUSB 3.0, this board offers a wide range of possibilities for various projects.

The board supports multiple operating systems, including Yocto and Linux distributions such as Ubuntu and Fedora (the latter is currently in development), making it an ideal choice for developers and enthusiasts alike. Whether you're building a complex AI system or a simple embedded project, this single-board computer has the power and versatility to meet your needs.

Hardware Overview

Specification

Feature

Description

Processor

T-Head TH1520 (quad-core Xuantie C910 processor)

PMIC

DA9063

Memory

4GB LPDDR4

Storage

16GB eMMC

WiFi/BlueTooth

· PHY: AP6203BM

· Antennas: 2.4GHz & 5GHz

Ethernet

· PHY: Realtek RTL8211F-VD-CG Gigabit Ethernet phy

· Connector: integrated magnetics RJ-45

microUSB 3.0

· Connectivity: USB OTG, Flash support

· Power: Input: 5V @ <To-Do>, Output: 5V @ <To-Do>

HDMI

· Transmitter: TH1520 Video out system

· Connector: Mini HDMI

Other connectors

· microSD

· mikroBUS connector (I2C/UART/SPI/MCAN/MCASP/PWM/GPIO)

· CSI connector compatible with BeagleBone® AI-64, Raspberry Pi Zero / CM4 (22-pin)

· DSI connector

Part List

BeagleV®-Ahead board

x1

One (1) 2.4GHz/5GHz antenna

x1

MicroUSB OTG cable

x1

Quick-start card

x1

ECCN/HTS

HSCODE 8471504090
USHSCODE 8543708800
UPC 640265310980
EUHSCODE 8471707000
COO CHINA
CE 1
EU DoC 1
FCC 1
REACH 1
RoHS 1
UK DoC 1
UKCA 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ