Seeed Studio BeagleBone® Green Wireless Development Board(TI AM335x WiFi+BT)
Seeed Studio BeagleBone® Green Wireless Development Board, based on TI AM335x, is the first Wi-Fi + Bluetooth Low Energy (BLE) board from the Beagle community. It offers a Wi-Fi and BLE solution with a built-in 2.4 GHz TI WLinkTM8 module with two antennas.
BBGW also supports AP+STA mode of communication, comes with an MRAA library, and complies with Bluetooth Advanced Audio Distribution Profile (A2DP).
The board comes with two Grove connectors, making it easier to connect to the large family of Grove sensors.
- 10+: $71.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Seeed Studio BeagleBone® Green Wireless Development Board, based on TI AM335x, is the first Wi-Fi + Bluetooth Low Energy (BLE) board from the Beagle community. It offers a Wi-Fi and BLE solution with a built-in 2.4 GHz TI WLinkTM8 module with two antennas.
Seeed Studio BeagleBone® Green Wireless also supports AP+STA mode of communication, comes with an MRAA library, and complies with Bluetooth Advanced Audio Distribution Profile (A2DP).
The board also comes with two Grove connectors, making it easier to connect to the large family of Grove sensors.
Through the Seeed wiki page, we offer step-by-step tutorials for beginners to familiarize themselves with Grove modules and start building out their prototypes with the Seeed Studio BeagleBone® Green Wireless. The tutorials are based on Python and mraa/upm library.
Features
- The first Wi-Fi + Bluetooth Low Energy (BLE) board from the BeagleBone® community
- Based on AM3358 1GHz ARM Cortex-A8, 512MB DDR3 RAM
- Provides 4GB 8-bit eMMC on-board flash storage
- Built-in 2.4 GHz TI WLinkTM8 Module with two antenna solution
- On-board chip antenna
- IEEE 802.11b/g/n compliant
- FCC, CE, and TELEC certified
- Supports AP+STA mode of communication
- Complies with Bluetooth Advanced Audio Distribution Profile (A2DP)
- Includes MRAA library
- Need a customized Seeed Studio BeagleBone® Green Wireless? Check out our ODM services here!
Application
• Internet of Things
• Smart home
• Industrial Scenario
• Automation control
• Human-computer interaction design
• Robot
BeagleBone Boards Comparison Table
BeagleBone® Black | Seeed Studio BeagleBone® Green | Seeed Studio BeagleBone® Green Wireless | Seeed Studio BeagleBone® Green Gateway | |
Processor | AM3358 1GHz ARM® Cortex-A8 | AM3358 1GHz ARM® Cortex-A8 | AM3358 1GHz ARM® Cortex-A8 | AM3358 1GHz ARM Cortex-A8 |
Co-processor | 2x PRU 32-bit microcontrollers | 2x PRU 32-bit microcontrollers | 2x PRU 32-bit microcontrollers | 2x PRU 32-bit microcontrollers |
RAM | 512MB DDR3 RAM | 512MB DDR3 RAM | 512MB DDR3 RAM | 512MB DDR3 RAM |
EEPROM | 4GB 8-bit eMMC onboard flash storage | 4GB 8-bit eMMC onboard flash storage | 4GB 8-bit eMMC onboard flash storage | 4GB 8-bit eMMC onboard flash storage |
Graphics Accelerator | 3D graphics accelerator | 3D graphics accelerator | 3D graphics accelerator | 3D graphics accelerator |
CPU Supports | NEON floating-point accelerator | NEON floating-point accelerator | NEON floating-point accelerator | NEON floating-point |
Power | USB client for power & communications | USB client for power & communications | USB client for power & communications | USB client for power & communications |
USB | 1x USB host | 1x USB host | 4x USB2.0 host | 2 x USB2.0 Host |
Network | Ethernet | Ethernet | Wi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE | Ethernet 10/100M Bit and Wi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE |
GPIO | 2x46 pin headers | 2x 46 pin headers | 2x 46 pin headers | 2x 46 pin headers |
HDMI Port | HDMI port | 2x Grove connectors | 2x Grove connectors | 2 x Grove Connectors |
Note
Grove - RTC is not compatible with Seeed Studio BeagleBone® Green as it requires 5V.
Grove - High Precision RTC works in 3.3V and compatible with Seeed Studio BeagleBone® Green.
Interested in a customized Seeed Studio Beaglebone® Green? Check out our ODM services here!
Note
If your project is based on the Seeed Studio BeagleBone Green series, please feel free to contact us. Seeed provides complete service to help your project go further with a more cost-effective quote, technical support, and ODM/OEM services.
Please contact qi[dot]liao[@]seeed[dot]cc
Technical details
Dimensions | 126mm x76mm x24mm |
Weight | G.W 88g |
Battery | Exclude |
Processor | AM335x 1GHz ARMR Cortex-A8 |
RAM | 512MB DDR3 |
on-board Flash Storage | 4GB eMMC |
CPU Supports | NEON floating-point & 3D graphics accelerator |
Micro USB Supports | powering & communications |
USB | 4 x USB2.0 Host |
Grove Connectors | 2 x (One I2C and One UART) |
GPIO | 2 x 46 pin headers |
Ethernet | Wi-Fi 802.11b/g/n 2.4GHz and Bluetooth 4.1 LE |
Operating Temperature | 0 ~ 75℃ |
Part List
SeeedStudio BeagleBone® Green Wireless | 1 |
USB Cable | 1 |
User Guide | 1 |
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 8543708800 |
UPC | 841454117803 |
EUHSCODE | 8471707000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Highly recommend it.
Really easy to set up, and even easy to build your project thanks to the plug and play function provided by two Grove ports - it is truly plug-and-play and you don’t need a soldering Iron or jumper wire or sth. Highly recommend it. -
everything is perfectThe wifi function is unstable sometimes. Besides that, everything is perfect. You Can’t ask for too much at this price!
-
runs quickly, and well pricedEasy (maybe the easiest) to install and use, runs quickly, and well priced!
-
-