![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
BeagleBone® Case
SKU
113070001
The acrylic case is used for BeagleBone®, It’s made of acrylic sheet, Only 4 pieces sheets, in total
YOU MAY LIKE THIS
PRODUCT DETAILS
The acrylic case is used for BeagleBone®, It’s made of acrylic sheet, Only 4 pieces sheets, in total. manufacture by laser cutting, CNC milling, and hot bending. Looks very compact and beautiful.
FEATURES
The acrylic case is used for BeagleBone®, it is made of acrylic sheet, Looks very compact and beautiful.
SPECIFICATION
- 100mm x 64mm x 33.3mm / 3.94" x 2.52" x 1.31"
- Working temperature: -20~70°C
- Colors: Transparent
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 82g |
Battery | Exclude |
Part List
BeagleBone® Case | 1 |
ECCN/HTS
HSCODE | 3923100090 |
UPC | 841454111771 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Test OK
FAQ
Show
per page