![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
BeagleBone®
SKU
102990012
The BeagleBone® is the low-cost, high-expansion focused BeagleBoard using a low cost AM335x Cortex A8 ARM processor
YOU MAY LIKE THIS
PRODUCT DETAILS
The BeagleBone® is the low-cost, high-expansion focused BeagleBoard using a low cost AM335x Cortex A8 ARM processor. It is similar to the earlier BeagleBoards and can act as a USB or Ethernet connected expansion companion for your current BeagleBoard and BeagleBoard-xM or work stand-alone. The BeagleBone® is small even by BeagleBoard standards and with the high-performance ARM capabilities you expect from a BeagleBoard, the BeagleBone® brings full-featured Linux to places it has never gone before.
Pack list
- Latest version BeagleBone® A6
- 4GB microSD card with image files in case of damage on the card
- USB programming cable
- MicroSD adapter
More info, please click here.
If you encounter any problems when using this product, here is the contact from which you can get the technical support.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 75g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review