![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Battery Detector with Polymer Lithium Ion 1050mAh 3.7V
- 10+: $8.06
- 20+: $7.61
- More
- 50+: $7.16
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
“I really should test my battery when I am out.” If you ever said that to yourself when you find out you just packed up a dead battery for your portable project, you really should get one of this battery kit.
The kit comes in two parts, a 3.7V 1050mAh Lipo battery and a battery indicator. The battery has a maximum discharging current of 1050mA and can work as the power supply for any of your portable projects that running at 3.7V.
As for the good mate of your batteries, the battery indicator comes very handy when you need to test how much power you have left. There are 2 different standard battery connectors available on board, JST-1.0 and JST-2.0, which covers the most commonly used battery connectors in the market. We also left you a soldering pad for 2.54 pin headers in case your battery does not fit any of it. You can only test ONE BATTERY AT A TIMEand the battery voltage should be NO HIGHER THAN 9V. The current battery level of your battery is described with 4 LEDs, each one represents a battery level of 25%. An ‘ERROR’ LED indicator is also used to detect if you’ve connected the battery in a wrong way.
Note: Test your batteries one at a time, and do not connect battery higher than 9V!
Features
- 3.7V 1050mAh Lipo Battery for portable projects
- Easy-to-use battery indicator with different standard of battery connectors
Specification
The Batter Indicator:
- Detect Range: 3-4.2V
- Working current: 15 mA
- 4 LED indicators for battery level
- 1 ‘Error’ LED indicator for wrong connection
- Supports JST-1.0 and JST-2.0 battery connector
- Solderable pad for 2.54 pin headers
- Dimension: 30mm x 25mm
Battery:
- Operating Temperature: 0 ~45°C (Charging) / -10~60°C (Discharging)
- Capacity: 1050mAh
- Nominal voltage: 3.7 V
- Connector:JST- 2.0
- Maximum Discharge current: 1050mA
- Maximum Charge Current: 1050mA
- Dimension: 45mm x 48mm x 4.9mm
Part List
- 1x Battery Indicator
- 1x 1050mAh 3.7V Lipo Battery
Documents
- For libraries and documents, please visit our Wiki page.
- For technical discussion, please come to our Forum.
- For projects that you would like to share with the community, please visit Recipe.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 34g |
Battery | Lithium Cells / Batteries loose (bulk) UN3480-PI965 |
ECCN/HTS
HSCODE | 8503001000 |