![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
BareDuino Nano
SKU
102990006
The BareDuino Nano is the world’s smallest Arduino compatible board
YOU MAY LIKE THIS
PRODUCT DETAILS
The BareDuino Nano is the world’s smallest Arduino compatible board. Based on SparkFun’s Arduino Pro Mini, it features 14 digital input/output pins, 8 analog pins, a 16 MHz crystal oscillator and FTDI interface ports for programming.
The board contains everything needed to get started. Just connect your unregulated power to the VIN ports or supply the board directly using the 5V line. Standard rigid wires plug nicely into the BareDuino’s 1.27mm spaced holes to allow for easy prototyping.
Features
- Same processing power as Arduino Uno
- Very small footprint (21x14mm)
- Pre-loaded with Arduino bootloader
- FTDI programming interface
- Power and pin 13 LED
- 5 Volt tolerant inputs
- On-board voltage regulator
Specifications
- Microcontroller: ATmega328P-MU
- Operating frequency: 16Mhz
- Input voltage: 5.3 to 9V
- Output voltage: 5V
- Output current: max 150mA
- Digital I/O pins: 14
- Analog pins: 8
- Pin spacing: 1.27mm
- Weight: <2g
- Size: 21x14mm
Product links
Technical details
Dimensions | 100mm x60mm x3mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8538900000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review