![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Bare HDMI Male Connector
SKU
320990008
This is HDMI male connector without wire
- 10+: $1.71
YOU MAY LIKE THIS
PRODUCT DETAILS
This is HDMI male connector without wire. It exposes all the HDMI wire as bare pins so that you can hack it easily.
Features:
Bare connector
Easy to hack
Compatible with Raspberry Pi A+,B,B+/2.
Specification:
Current rating: 0.5A AC,DC
Voltage rating: 40V AC,DC
Temperature range: -40℃ to +85℃
Withstand voltage: 500V/min
Contact resistance: contact<=0.03Ω,housing<=0.05Ω
Insulation resistance: >=10MΩ
Base: LCP UL94V-0
Coat: Phosphor bronze nickel plated
Technical details
Dimensions | 50mm x50mm x5.6mm |
Weight | G.W 3.4g |
Battery | Exclude |
Part List
Bare HDMI Male Connector | 1 |
ECCN/HTS
HSCODE | 8536909000 |
USHSCODE | 85366980 |
UPC | 841454114987 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review