![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
BNC Oscilloscope Probe - 100MHZ
SKU
321080036
This P6100 probe can be used with general purpose oscilloscope having a 1MΩ input impedance and bandwidth up to 100MHZ
- 10+: $15.75
YOU MAY LIKE THIS
PRODUCT DETAILS
This P6100 probe can be used with general purpose oscilloscope having a 1MΩ input impedance and bandwidth up to 100MHZ. It is also compatible with our DSO Nano if you have a TRS 3.5mm to BNC converter.
Specifications:
- Net Weight: 64g
- Cable Length: 120CM
Temperature:
- Operating -10°C -- +50°C
- Non operating -20°C -- +75°C
- Humidity 85% relative humidity
Pack list:
- Probe X1
- Probe Tip X1
- Ground lead X1
- Marker Ring X2
- Tip Locating Sleeve X1
- Adjustment Tool X1
Technical details
Dimensions | 170mm x100mm x16mm |
Weight | G.W 53g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030900090 |
UPC | 841454114734 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page