![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
BLE Carbon
YOU MAY LIKE THIS
PRODUCT DETAILS
The BLE Carbon is joint efforts by 96Boards and Seeed, aims to provide economic and compact BLE solutions for IoT projects.
96Boards is produced by Linaro, a nonprofit oganization cofunded by famous companies including ARM, IBM、Samsung、ST-Ericsson and TI. It is the first open specification to define a platform for the delivery of compatible low-cost, small footprint 32-bit and 64-bit Cortex-A boards from the range of ARM SoC vendors. By standardizing expansion buses for peripheral I/O, display and cameras, it allows the hardware ecosystem to develop a range of compatible add-on products that will work on any 96Boards product over the lifetime of the platform.
BLE Carbon is the kind of boards that uses software platform from 96Boards while the hardware from Seeed, it also uses the Nordic bluetooth solution. With the widely used open specification and strong manufacturing background from 96Boards and Seeed, BLE Cardon must be one of the best BLE solutions for IoT project.
The Carbon comes pre-installed with Zephyr. When future OS become available, you may refer to the download page for more OS and applications.
FEATURES
STM32F401 microcontroller with 512kB Flash, 96kB ram
USB power supply with fuse protect
6LEDs
USR1, USR2, BT, PWR, RX, TX
Two push buttons
USR and RESET
SWD debug connectors
On board chip antenna
3.3V work voltage
2x15pin 2.54mm pitch Low speed connector
Fully compatible with 96Boards IoT standards
DOCUMENTS
For Documentation from 96Boards, please visit the documentation page for Cardbon
Techsupport
This product is desiged by 96 boards, For any technical support or suggestion, please kindly go to their forum .
Technical details
Dimensions | 60mm x80mm x8mm |
Weight | G.W 8g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454118930 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Resources
SHARED BY USERS
REVIEWS
-
from order viewGreat IoT kit, good radio range