![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Brushless Motor Shield (TB6605FTG)
SKU
105030027
The Brushless Motor Shield (TB6605FTG) is a brushless motor driver for Arduino compatible system.
- 10+: $21.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The Brushless Motor Shield (TB6605FTG) is a brushless motor driver for Arduino compatible system. It supports 9V ~ 24V DC input and can continuously and continuously output large current to drive the brushless motor. With the onboard potentiometer, you can adjust the motor speed easily. This shield offers a variety of modes to choose from, you can use the four onboard switches to switch functions.
With the onboard Grove I2C interface, you can work with other grove modules with this shield easily, for instance, you can use a Grove - LCD RGB Backlight to display the Motor speed.
We also released the TB6605 BLDC Motor Kit for Arduino, which is based on this shield and contains an LCD and a high-quality brushless motor to display the Motor speed.
Feature
-
Wide input voltage range: 9V ~ 24V
-
I2C interface
-
Hardware adjustable speed control(On-board Potentiometer)
-
Multiple modes available: CW/CWW, Brake/Normal, Sine wave/Square wave
Hardware Overview
ECCN/HTS
HSCODE | 8503001000 |
USHSCODE | 8543708900 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review