![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
B04F 5V DC 18° Stepper Motor
SKU
108990002
The Stepper with Slider can used in mini laser cuter, mini CNC mechine and mini printer
- 10+: $13.41
YOU MAY LIKE THIS
PRODUCT DETAILS
The Stepper with Slider can used in mini laser cuter, mini CNC mechine and mini printer. It's long trip and large output force. Not only used for DIY, it also can used in education.
Specification:
•Rated Voltage: DC 4-5V
•Rated Current: 500mA
•motor Type: 2-phase 4-wire
•Stride Angle: 18°
•Ball Screw length: 74mm
•Ball Screw Diamerter: 3mm
•Ball Screw Pitch: 3mm
•Slider Trip: 64mm
•Size: 90X30mm
Technical details
Dimensions | 80mm x100mm x17mm |
Weight | G.W 43g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501109990 |
USHSCODE | 8501104080 |
UPC | 841454111870 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewWorks as expected
-
from order viewA good quality product
-
from order viewGood quality and price
FAQ
Show
per page