![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
B-Squares (Super Recipe Kit)
SKU
KIT11111M
B-Squares is a 3D modular electronics system with an emphasis on solar power and expandable energy storage, enabling the hobbyist to prototype clean-tech and Arduino inventions faster than ever before
YOU MAY LIKE THIS
PRODUCT DETAILS
B-Squares is a 3D modular electronics system with an emphasis on solar power and expandable energy storage, enabling the hobbyist to prototype clean-tech and Arduino inventions faster than ever before.
The Squares have magnetic contacts on each corner which allow them to easily snap together without wires. These magnetic contacts are also used to transmit electric signals between the Squares. This design allows users to quickly assemble Squares into arrays, with power flowing through the array, without wiring or soldering. The Super Recipe Kit allows small groups and individuals to build any of the recipes shown so far and much more.
Part list
- 5x Solar-Square
- 2x Battery-Square
- 2x LED-Square
- 4x Proto-Square
- 2x Arduino-Square
Resource
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 907g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review