![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
B-Squares (SOLAR-SQUARE)
SKU
106990002
B-Squares is a 3D modular electronics system with an emphasis on solar power and expandable energy storage, enabling the hobbyist to prototype clean-tech and Arduino inventions faster than ever before
YOU MAY LIKE THIS
PRODUCT DETAILS
B-Squares is a 3D modular electronics system with an emphasis on solar power and expandable energy storage, enabling the hobbyist to prototype clean-tech and Arduino inventions faster than ever before.
The Squares have magnetic contacts on each corner which allow them to easily snap together without wires. These magnetic contacts are also used to transmit electric signals between the Squares. This design allows users to quickly assemble Squares into arrays, with power flowing through the array, without wiring or soldering. The Solar-Square as a power supporter includes a 0.325W Solar Panel and that is the basics of the whole system.
- Before use, please remove the protective plastic cover on top of the solar panel.
- For best performance use the Solar-Square outside in direct sunlight.
Features
- High strength magnetic contacts.
- High efficiency solar panel (5V@65mA).
- “Dark current” protection.
Absolute Maximum Ratings
- Contact voltage............................. 0V to 30 V
- Temperature.................................. -20°C to 45°C
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 62g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review