![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
B-Squares (B-GINNER KIT)
SKU
KIT90820M
In-stock now! Ship in 48 hours
YOU MAY LIKE THIS
PRODUCT DETAILS
In-stock now! Ship in 48 hours.
B-Squares is a 3D modular electronics system with an emphasis on solar power and expandable energy storage, enabling the hobbyist to prototype clean-tech and Arduino inventions faster than ever before.
The Squares have magnetic contacts on each corner which allow them to easily snap together without wires. These magnetic contacts are also used to transmit electric signals between the Squares. This design allows users to quickly assemble Squares into arrays, with power flowing through the array, without wiring or soldering. This kit consists of 3 squares, including Battery-Square, Solar-Square, and LED-Square.
Part list
- 1x Solar-Square
- 1x Battery-Square
- 1x LED-Square
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 204g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review