![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Azure Sphere MT3620 Development Kit_US Version
Microsoft Azure Sphere is a solution for creating highly-secured, connected, MCU-powered devices. Azure Sphere brings together the best of Microsoft’s expertise in cloud, software and silicon—resulting in a unique approach to security that starts in the silicon and extends to the cloud.
Azure Sphere MT3620 Development Kit is specially designed to support rapid prototyping and to enable developers to experience Azure Sphere technology.
The MT3620 is designed to support real-time requirements when interfacing with a variety of on-chip peripherals including GPIO, UART, I2C, SPI, I2S, PWM and ADC
- 10+: $71.40
YOU MAY LIKE THIS
PRODUCT DETAILS
IMPORTANT NOTICE
1. OTA
Upgrate the Azure Sphere OS to the latest version.
2. Shipping Area
This product has 3 versions: United States, Europe, Japan. Products will be shipped to countries or regions where Azure is commercially available. If you need help on version selection, please check the Countries or regions available list for more details. Currently, it is not available for China mainland.
Europe Distributors:
3. Return policy
This product can only be activated once. Seeed will not accept return once the package has been opened. Check Warranty & Returns here.
If there are any quality issues after opening the package, please contact Seeed Tech Support Team [email protected].
4. Usage
This Azure Sphere development kit can be only used for prototyping. It cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.
5. Open Source Licenses
The software included in this product contains copyrighted software that is licensed under the GPL, LGPL or other open source licenses, listed at aka.ms/AzureSphereSDK. You may obtain the source code for applicable software from aka.ms/AzureSphereSDK or by sending an email to [email protected].
About Azure Sphere
Microsoft Azure Sphere is a solution for creating highly-secured, connected, MCU-powered devices. Azure Sphere brings together the best of Microsoft’s expertise in cloud, software and silicon—resulting in a unique approach to security that starts in the silicon and extends to the cloud. Together, Azure Sphere certified MCUs, the Azure Sphere OS, and the Azure Sphere Security Service provide you with the confidence and the power to reimagine your business and create the future.
Azure Sphere provides three levels of security technology:
1.Secured MCU
Secured from the silicon up. The new MT3620 crossover class of MCUs combines for the first time both real-time and application processors with built-in Microsoft security technology and connectivity.
2.Secured OS
An OS built for security and agility to create a trustworthy platform for new IoT experiences. Our secured OS builds security innovations pioneered in Windows into an HLOS small enough for MCUs.
3.Cloud Security
Protect devices with a cloud built for IoT security. The Azure Sphere Security Service renews device security, identifies emerging threats, and brokers trust between device, cloud, and other endpoints.
About Azure Sphere MT3620 Development Kit
Azure Sphere MT3620 Development Kit is specially designed to support rapid prototyping and to enable developers to experience Azure Sphere technology. MT3620 is the first Azure Sphere certified MCU. Azure Sphere certified MCUs are a new class of secured, connected crossover microcontrollers. MT3620 features three user-accessible microcontroller cores: one ARM Cortex-A7 core and two general purpose ARM Cortex-M4F cores. The MT3620 is designed to support real-time requirements when interfacing with a variety of on-chip peripherals including GPIO, UART, I2C, SPI, I2S, PWM and ADC. It has a built-in security subsystem with its own dedicated CM4F core for secure boot and secure system operation, along with dual-band 802.11 b/g/n Wi-Fi.
For using I2S, please refer to M4 User Manual
The Azure Sphere operating system is pre-installed on the MT3620 and is designed to work with the Azure Sphere Security Service to create a secured IoT platform.
MT3620 software development is supported using the powerful Microsoft Visual Studio IDE:
-
Install Visual Studio (Support Community, Enterprise or Professional) and the Azure Sphere extension, plug the development board into a PC over USB, and start developing IoT applications with unprecedented levels of security.
-
To use the MT3620 Dev Board for Azure Sphere, you’ll need a Windows 10 PC with the latest Windows Updates, along with Azure Sphere software development kit (SDK).
Please find the instructions to set up your device here.
Key Features
-
Azure Sphere: End-to-end security for IoT devices
-
Dual-band 802.11 b/g/n with antenna diversity
-
Tri-core microcontroller with on-chip RAM & flash
-
Microsoft Visual Studio development environment
-
Online authentication & updates for device lifetime
Technical details
Dimensions | 85mm x50mm x16mm |
Weight | G.W 110g |
Battery | Exclude |
Part List
Azure Sphere MT3620 Development Kit | 1 |
Micro USB Cable | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/CE.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/FCC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/TELEC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454121022 |
EUHSCODE | 8543709099 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
-
Resource
- Azure Sphere MT3620 Development Kit Product Brief
- Welcome to Azure Sphere
- Azure Sphere MT3620 Development Kit-CE
- Azure Sphere MT3620 Development Kit-FCC
- Azure Sphere MT3620 Development Kit-MIC
- MT3620 Grove Shield Library
- MT3620 Grove Shield
- MediaTek MT3620 Product Brief
- DS_FT4232H
- Azure Sphere MT3620 Development Board-2D-Drawing
- Azure Sphere Forum
- Azure Sphere Github issues
- MT3620 Datasheet
- MT3620 M4 User Manual
SHARED BY USERS
REVIEWS
-
from order viewDelivered on time and worked as expected. great service
-
from order viewThis user did not leave any comments.