![Loading...](https://static-cdn.seeedstudio.com/static/version1723107582/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Starter Kit for Azure Sphere MT3620 Development Kit
Enable rapid prototyping with the Grove Starter kit for Azure Sphere MT3620 Development Kit.
With hundreds of Grove plug-and-play sensors and actuators, Grove helps developers utilize Azure Sphere services without the hassle of hardware. This kit includes a Grove shield for the MT3620 development kit and 6 selected Grove modules.
Azure Sphere MT3620 Development kit not included.
- 10+: $38.50
YOU MAY LIKE THIS
PRODUCT DETAILS
This kit is a basic starter kit for Azure Sphere MT3620 Development kit. The kit integrates SeeedStudio’s most popular ready-to-use modular – Grove modules aimed at helping developers get started quickly and experiment with Azure Sphere solutions.
Please note that Azure Sphere MT3620 Development kit is required but not included in this Starter kit. You find it here.
Microsoft Azure Sphere is a solution for creating highly-secured, connected, MCU-powered devices. Azure Sphere brings together the best of Microsoft’s expertise in cloud, software and silicon—resulting in a unique approach to security that starts in the silicon and extends to the cloud. Together, Azure Sphere certified MCUs, the Azure Sphere OS, and the Azure Sphere Security Service provide you with the confidence and the power to reimagine your business and create the future.
The kit includes one MT3620 Grove shield, which offers:
1 x UART
2 x I2C
1 x Analog
4 x GPIO
and 6 Grove modules in different categories:
Category | Module | Description |
Analog Input | Grove - Rotary Angle Sensor | Produce an analog value, which can be read by ADC. |
Grove - Light Sensor v1.2 | Measuring light levels | |
Digital Output | Grove – Buzzer | Driven by a digital signal and emit a tone |
Grove - Relay | Driven by a digital signal and switch much higher voltages | |
Digital I/O | Grove - Blue LED Button | Button act as an input , LED as an output device |
Sensor | Grove - Temp&Humi Sensor (SHT31) | Collects temperature and can be read via I2C interface |
Display | Grove - OLED Display 1.12'' V2 | OLED can display character and picture |
Technical details
Dimensions | 200mm x130mm x50mm |
Weight | G.W 200g |
Battery | Exclude |
Part List
MT3620 Grove Shield | 1 |
Grove - Rotary Angle Sensor | 1 |
Grove - Temp&Humi Sensor(SHT31) | 1 |
Grove - Relay | 1 |
Grove - OLED Display 1.12'' V2 | 1 |
Grove - Buzzer | 1 |
Grove - Blue LED Button | 1 |
Grove - Light Sensor v1.2 | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |