![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Automatic Water Level Switch/Control Valve with G1/2'' Thread - Vertical Inlet/Inside Installation Type
This is an automatic water level switch/control valve with a G1/2'' thread and has a vertical inlet. This valve is an inside installation type.
- 10+: $3.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Automatic Control Mechanism for convenient use
- High Water Flow Range with G1/2'' thread vertical inlet
- Compact size for easy installation
- Long Life with no electricity needed
Description
Are you tired of using traditional float ball valves to control water flow to your water tanks?
We bring you an all-new automatic water level control valve which features a compact design compared to the traditional float ball valves.
Because of this, the set-up time is dramatically reduced. Unlike the ball being outside in the float ball valve system, this features the floating component being integrated inside the mechanism itself.
How Does It Work?
A float valve inside allows water to flow until a specific level is reached. Once the water reaches this level, the float valve will be pushed up with water due to buoyancy and stop the flow of water. When the water level starts dropping, the valve will open again, and the water will start to flow again.
How Is It Installed?
This water control valve is installed into a water tank as follows.
Tip
We also offer a similar water level switch/control valve with a horizontal inlet and inside installation type. Please click here to learn more about it.
Specifications
Maximum install inclination | 30° |
---|---|
Working pressure range | <1.0MPa |
Applicable Medium | Water, Tap-Water |
Applicable Medium temperature | ≤1-80°C |
High temperature resistant medium temperature | -20°C ~+100°C |
Note
If 2 control valves are installed inside the same tank, they should be placed on the same level.
Note
Before installing and using this valve, be sure to clean the impurities in the pipe
Note
There will be water leakage at the bottom of the valve, which is a normal phenomenon.
Applications
- High Water tanks
- Pools
- Water Towers
Dimensions
Parts List
1 x Automatic Water Level Switch/Control Valve with G1/2'' Thread - Vertical Inlet/Inside Installation Type
ECCN/HTS
HSCODE | 8481804090 |
USHSCODE | 8481801050 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |