![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Audio Amplifier Module B25
SKU
317990021
This music amplifier is a dual BTL class-D, able to deliver up to 2x25w into 8 ohm speakers, can be designed to display solution or other music player like iphone, ipod, MP3, cell phone, and so on
YOU MAY LIKE THIS
PRODUCT DETAILS
This music amplifier is a dual BTL class-D, able to deliver up to 2x25w into 8 ohm speakers, can be designed to display solution or other music player like iphone, ipod, MP3, cell phone, and so on.
Features:
- Volume control
- Audio output (L/R)
- Power switch
- 3.5 earphone input
- DC Power interface
Specification:
- SNR 90(db)
- DR 0.01%
- Input impedance@ Voltage 4Ω@12-18V, 6Ω@12-24V, 8Ω@12-26V
- size 100mm*66mm*16mm
- 25W + 25W continuous output power at
- THD = 10% with RL = 8 Ω and VCC = 25V
- Wide-range single-supply operation (8 - 26 V)
- High efficiency (η = 90%)
- Four selectable, fixed gain settings of nominally 21.6dB, 27.6dB, 31.1 dB and 33.6dB
- Differential inputs minimize common-mode noise
- Standby and mute features
- Short-circuit protection
- Thermal overload protection
- Externally synchronizable
- ECOPACK®, environmentally-friendly package
Technology support:[email protected]
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 57g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8518900090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review