![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Audio Amplifier Module A40
SKU
317990020
This is a dual BTL class-D audio amplifier with single power supply, able to deliver up to 2x40w into 8 ohm speakers, thanks to the high efficiency and exposed-pad-up package only a simple heatsink is required
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a dual BTL class-D audio amplifier with single power supply, able to deliver up to 2x40w into 8 ohm speakers, thanks to the high efficiency and exposed-pad-up package only a simple heatsink is required . It can be designed for multimedia player, desktop amplifier, multi channel amp, frequency electronic subwoofer amp etc.
Features:
- Audio output (L/R)
- Audio input interface (L/R)
- Power interface
Specification:
- SNR 90(db)
- DR 0.01%
- Input impedance@ Voltage 4Ω@12V-18V, 6Ω@12V-24V,8Ω@12V-26V
- size 72mm*60mm*32mm
- 50 W + 50 W continuous output power at THD = 10% with RL = 6 Ω and VCC = 25 V
- 40 W + 40 W continuous output power at
- THD = 10% with RL = 8 Ω and VCC = 25 V
- Wide-range single-supply operation (8 - 26 V)
- High efficiency (η = 90%)
- Four selectable, fixed gain settings of nominally 21.6dB, 27.6dB, 31.1 dB and 33.6dB
- Differential inputs minimize common-mode noise
- Standby and mute features
- Short-circuit protection
- Thermal overload protection
- Externally synchronizable
- ECOPACK®, environmentally-friendly package
Technology support:[email protected]
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 33g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8518900090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review