the AI Hardware Partner
Toggle Nav
Loading...

Armor Lite Heat Sink with PWM Fan for Raspberry Pi 4B

SKU
114992661

This is a thin and lightweight heat sink, equipped with a 3510 ultra-quiet cooling fan, that is suitable to use with the Raspberry Pi 4. It provides better heat dissipation through passive cooling while protecting the Raspberry Pi. Also, it provides faster cooling through active cooling using a PWM fan. The speed of the fan can be easily controlled using a Python script provided, which is perfectly compatible with Raspberry Pi OS. Other systems need to manually write Python or C code to drive the fan speed through PWM. It is very easy to install and provides a good contact surface between the onboard components and the heat sink with the use of the included thermal pads.

$9.90
Out of stock
Also Add: $0.00

PRODUCT DETAILS

Features

  • Easy to install
  • Provides better heat dissipation through passive cooling using a heat sink
  • Provides faster cooling through active cooling using an adjustable speed control ultra-quiet fan 
  • Provides a good contact surface between the onboard components and the heat sink with thermal pads

Description

This is a thin and lightweight heat sink, equipped with a 3510 ultra-quiet cooling fan, that is suitable to use with the Raspberry Pi 4. It provides better heat dissipation through passive cooling while protecting the Raspberry Pi. Also, it provides faster cooling through active cooling using a PWM fan. The speed of the fan can be easily controlled using a Python script provided, which is perfectly compatible with Raspberry Pi OS. Other systems need to manually write Python or C code to drive the fan speed through PWM. It is very easy to install and provides a good contact surface between the onboard components and the heat sink with the use of the included thermal pads.

Note

Automatic speed control function is only supported by Raspberry Pi OS

How to Assemble

Note

Please beware of the direction of the screws and nuts

Part List

  • 1 x Armor lite heatsink with PWM fan for Raspberry Pi 4B
  • 1 x Screwdriver
  • 2 x M2.5x6mm Screws
  • 4 x Thermal Pads
  • 1 x Instructions

ECCN/HTS

HSCODE 7616999000
USHSCODE 8471410150
UPC
EUHSCODE 8471707000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    80%
    Documentation
    80%
    from order view
    Good product
    By

FAQ

1 Item

Show per page