![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Argon ONE Raspberry Pi 4 Aluminum Case - With Power Button & Cooling Fan
Argon ONE is a Raspberry Pi 4 compatible case which is made with aluminum alloy and polished with a modern Space Grey finish for stunning aesthetics and functionality. It is equipped with an inbuilt power button and a cooling fan with much more functionalities.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
This case has been upgraded to Argon ONE Raspberry Pi 4 version 2 and you can learn all about it here.
Features
- Sleek Aluminum Alloy Enclosure
- Built-in Power Button for safe shutdowns, reboots and forced shutdowns
- Efficient Passive Cooling with the whole top part of the case being a heatsink
- Built-in Fan with software-controllable fan speed
- All the connectors are located at the back for neat cable management
- Plastic Base for excellent Wi-Fi signal strength
- Compatible with Raspberry Pi 4
- Easy Installation with magnetic removable top
- Easily Accessible GPIO with color-coded pinouts
Description
Do you have a Raspberry Pi 4 and want to give it a more modern and stylish look?
Well…. Argon ONE is here to make your Raspberry Pi 4 Shine!
Argon ONE is a Raspberry Pi 4 compatible case which is made with aluminum alloy and polished with a modern Space Grey finish for stunning aesthetics and functionality. It offers one of the best cooling solutions for Raspberry Pi 4. The case has an extension that connects to the processor with a thermal cooling pad so that heat from the processor is transferred to the case. This means that the case becomes a heatsink passively cooling the motherboard so that the computer can work without building up much heat. Also, the case comes with a built-in PCB board with a fan attached to actively cool the Raspberry Pi further. These two cooling systems combined guarantee long-lasting use without overheating. The fan speed can be configured easily at any time via the terminal. Also, it has front and rear vents for better airflow.
Ever dreamt of having a Power Button for your Raspberry Pi?
Normally a Raspberry Pi gets powered as soon as you connect it to the power supply and does not have a power button onboard. Well…Argon ONE can change the way you interact with your Raspberry pi 4. With the power button installed on the case, you can easily turn on your Raspberry Pi and perform safe shutdowns, reboots and forced shutdowns.
Assembling the case with the Raspberry Pi is very easy. Install the Argon ONE Script that unlocks the full functionality of the Argon ONE case. All the ports are accessed at the back, making it more manageable with minimal cable clutter and easy cleaning. This also makes it easy to tidy and pack up when on the move without compromising any ports of the motherboard.
Color-coded GPIO Pins?
The case was designed with one main purpose, protecting the Raspberry Pi without compromising the full functionality of the motherboard. The built-in PCB board extends the GPIO pins of the Raspberry Pi with the pins being color-coded to easily identify the pin functions. Also, the pins are clearly labeled for convenient use. When the pins are not in use, they’re covered and protected by a magnetic removable top. This makes the Pins accessible at all times, allowing the Raspberry PI to be used in various electronics projects.
The case comes with a top and bottom, 4 screws, a built-in PCB Board, a silicon cooling pad, and a PCB Board that extends the audio and micro HDMI ports. Assembling the raspberry pi with the case though is as easy as 1, 2, 3 or A, B, C. Combining the parts together is simple and intuitive. All that’s needed is a four-way screwdriver, and that’s just to tighten the screws to the bottom of the case. No special tools needed at all. After placing the Raspberry Pi and installing the OS on the SD Card, a one-line script needs to be typed into the terminal so that the power button and fan can be used.
Tip
If you are looking for a cheaper alternative option with fewer features, click here to learn more about the Argon NEO Case for Raspberry Pi.
Tip
If you want to explore a wider selection of cases compatible with the Raspberry Pi, please visit this blog to learn more.
Reviews From The Community
Dimensions
106 x 95 x 34 mm
Parts List
- 1 x Argon ONE Pi 4 Case
- 1 x Instruction Manual
- 1 x HDMI - Audio PCB Extender
- 1 x GPIO - Fan PCB HAT
- 1 x Silicone Thermal Pads
ECCN/HTS
HSCODE | 8414599060 |
USHSCODE | 8414519090 |
UPC | |
EUHSCODE | 8414591500 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Heavy, sturdy, and high qualityHeavy, sturdy, and high quality! I like the brilliant idea that makes the case itself a heatsink for raspberry pi. If you turn the built-in fan on, the case and fan can keep your pi very cool.
-
Awsome cooling, well-designed outlook, and high quality!Awsome Case! I once have a cheap acrylic case that can provide basic protection for my raspberry pi 4, but was very unsatisfied with its design and function. This one, however, is a perfect choice. Awsome cooling, well-designed outlook, and high quality!
-
Very nice case except problem with WiFiEverything works well as advertised except the WiFi. This worked out of the case but does not work in the case. It sees my SSID but will not connect. An external WiFi dongle in a USB slot work well. Where is the wifi antennae in the PI4 and how should it work in this case?