![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Argon ONE Raspberry Pi 4 Aluminum Case V2 - With Power Button/ Cooling Fan/ Dual Full-Size HDMI/ IR Receiver
The original Argon ONE Raspberry Pi 4 Case is already very popular among the Raspberry Pi community. Now we bring you the latest version of it, Argon ONE Raspberry Pi 4 Case V2! It is a Raspberry Pi 4 compatible case that is made with aluminum alloy and polished with a modern Space Grey finish for stunning aesthetics and functionality. It is equipped with an inbuilt power button/ cooling fan/ dual full-size HDMI connectors/ IR receiver with much more functionalities.
- 10+: $23.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Sleek Aluminum Alloy Enclosure
- Built-in Power Button for safe shutdowns, reboots and forced shutdowns
- Efficient Passive Cooling with the whole top part of the case being a heatsink
- Built-in Fan with software-controllable fan speed
- Dual full-size HDMI connectors
- All the connectors are located at the back for neat cable management
- Plastic Base for excellent Wi-Fi signal strength
- Compatible with Raspberry Pi 4
- Easy Installation with magnetic removable top
- Easily Accessible GPIO with color-coded pinouts
- Built-in programmable infrared receiver to turn ON/OFF the Raspberry Pi using proprietary Argon 40 remote
Description
The original Argon ONE Raspberry Pi 4 Case is already very popular among the Raspberry Pi community. Now we bring you the latest version of it, Argon ONE Raspberry Pi 4 Case V2!
Argon ONE V2 is a Raspberry Pi 4 compatible case that is made with aluminum alloy and polished with a modern Space Grey finish for stunning aesthetics and functionality. It offers one of the best cooling solutions for Raspberry Pi 4. The case has an extension that connects to the processor with a thermal cooling pad so that heat from the processor is transferred to the case. This means that the case becomes a heatsink passively cooling the motherboard so that the computer can work without building up much heat. Also, the case comes with a built-in PCB board with a fan attached to actively cool the Raspberry Pi further. These two cooling systems combined guarantee long-lasting use without overheating. The fan speed can be configured easily at any time via the terminal. Also, it has front and rear vents for better airflow.
Ever dreamt of having a Power Button for your Raspberry Pi?
Normally a Raspberry Pi gets powered as soon as you connect it to the power supply and does not have a power button onboard. Well…Argon ONE V2 can change the way you interact with your Raspberry pi 4. With the power button installed on the case, you can easily turn on your Raspberry Pi and perform safe shutdowns, reboots and forced shutdowns.
Assembling the case with the Raspberry Pi is very easy. Install the Argon ONE Script that unlocks the full functionality of the Argon ONE V2 case. All the ports are accessed at the back, making it more manageable with minimal cable clutter and easy cleaning. This also makes it easy to tidy and pack up when on the move without compromising any ports of the motherboard.
Dual Full-Size HDMI Connectors
The new Argon ONE V2 case features 2 full-size HDMI connectors, which are converted from the original mini HDMI connectors available on the Raspberry Pi 4. This makes it easier to use your existing HDMI cables rather than needing to buy mini-HDMI cables separately.
Color-coded GPIO Pins?
The case was designed with one main purpose, protecting the Raspberry Pi without compromising the full functionality of the motherboard. The built-in PCB board extends the GPIO pins of the Raspberry Pi with the pins being color-coded to easily identify the pin functions. Also, the pins are clearly labeled for convenient use. When the pins are not in use, they’re covered and protected by a magnetic removable top. This makes the Pins accessible at all times, allowing the Raspberry PI to be used in various electronics projects.
The case comes with a top and bottom, 4 screws, a built-in PCB Board, a silicon cooling pad, and a PCB Board that extends the audio and micro HDMI ports. Assembling the raspberry pi with the case though is as easy as 1, 2, 3 or A, B, C. Combining the parts together is simple and intuitive. All that’s needed is a four-way screwdriver, and that’s just to tighten the screws to the bottom of the case. No special tools needed at all. After placing the Raspberry Pi and installing the OS on the SD Card, a one-line script needs to be typed into the terminal so that the power button and fan can be used.
This case also has an in-built programmable infrared receiver to turn ON/OFF the Raspberry Pi using proprietary Argon 40 remote.
Comparison Between V1 and V2
Argon ONE V2 | Original Argon ONE (V1) |
---|---|
Dual Full-Size HDMI Connectors | Dual Mini-HDMI Connectors |
Infrared Receiver | No Infrared Receiver |
Part List
- 1 x Argon ONE V2 Pi 4 Case
- 1 x Instruction Manual
- 1 x HDMI - Audio PCB Extender
- 1 x GPIO - Fan PCB HAT
- 1 x Silicone Thermal Pads
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708900 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |