![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Argon NEO Raspberry Pi 4 Aluminum Case
Argon NEO is a Raspberry Pi 4 compatible case which is made with aluminum alloy and polished with a modern Space Grey finish for stunning aesthetics. It gives you the overall protection you need for your Raspberry Pi.
- 10+: $13.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Slim Aluminum Alloy Enclosure
- Easy Installation with the small form factor
- Easy access to GPIO and ports through sliding magnetic top
- Efficient Passive Cooling with the whole top part of the case being a heatsink
- Dedicated Raspberry Pi Camera Mount
- Plastic Base for excellent Wi-Fi signal strength
- Compatible with Raspberry Pi 4
Description
Do you have a Raspberry Pi 4 and want a simple enclosure to protect it?
Well…. Argon NEO is here to provide the protection your Raspberry Pi needs.
Argon NEO is a Raspberry Pi 4 compatible case which is made with aluminum alloy and polished with a modern Space Grey finish for stunning aesthetics.
The Raspberry Pi is cooled through passive cooling, which means, heat will be transferred from the Raspberry Pi CPU to the whole body of the case and the airflow vents on the bottom, provides better cooling effects.
The sliding magnetic top on this case provides a better solution to keep the ports safe when not in use.
Tip
If you are looking for an advanced version with an inbuilt power button and a fan. Click here to learn more about the Argon ONE Case for Raspberry Pi.
Tip
If you want to explore a wider selection of cases compatible with the Raspberry Pi, please visit this blog to learn more.
Dimensions
Parts List:
- 1 x Argon 1 Neo Case
- 1 x Instruction Manual
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708900 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |