![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Arduino YÚN
SKU
102990070
This product is retired, please consider our Seeeduino Cloud - Arduino Yun compatible openWRT controller as your alternative choice
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our Seeeduino Cloud - Arduino Yun compatible openWRT controller as your alternative choice.
Arduino YÚN is the first member of a new groundbreaking line of wifi products combining the power Linux with ease of use of Arduino.
The first Arduino YÚN is the combination of a classic Arduino Leonardo (based on the Atmega32U4 processor) with a Wifi system-ona-chip running Linino (a MIPS GNU/Linux based on OpenWRT). We embedded the Linux machine directly on the PCB of the Arduino Leonardo and we connected the two so that from Arduino it’s very easy to run commands on the Linux side and use it as an Ethernet and Wifi interface.
For more details, please refer to its datasheet.
Technical Specifications
AVR Arduino microcontroller
- Microcontroller ATmega32u4
- Operating Voltag 5V
- Input Voltage 5V
- Digital I/O Pins 20
- PWM Channels 7
- Analog Input Channels 12
- DC Current per I/O Pin 40 mA
- DC Current for 3.3V Pin 50 mA
- Flash Memory 32 KB (of which 4 KB used by bootloader)
- SRAM 2.5 KB
- EEPROM 1 KB
- Clock Speed 16 MHz
Linux microprocessor
- Processor AtherosAR9331
- Architecture MIPS @400MHz
- Operating Voltage 3.3V
- Ethernet IEEE 802.3 10/100Mbit/s
- WiFi IEEE 802.11b/g/n
- USB Type-A 2.0 Host/Device
- Card Reader Micro-SD only
- RAM 64 MB DDR2
- Flash Memory 16 MB
- PoE compatible 802.3af card support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 41g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page