![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Arduino UNO R3 Acrylic Enclosure - Clear
SKU
114990198
A super case to protect your Arduino Uno board
- 10+: $4.80
YOU MAY LIKE THIS
PRODUCT DETAILS
A super case to protect your Arduino Uno board. Constructed from 2.8mm crystal clear acrylic, this snap together case is supplied with all hardware to assemble and mount your Ardunio board.
Features:
3mm acrylic
Light and easy to transport
good heat dispersion
Specification:
Size: 80 x 67 x 23mm
Part List:
1 x Arduino acrylic case set
12 x M3 Net
12 x M3 Screw
4 x M3 Plastic cylindrical
Technical details
Dimensions | 150mm x100mm x12mm |
Weight | G.W 59g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454112013 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page