the AI Hardware Partner
Toggle Nav
Loading...

Arduino Nano ESP32 - ESP32S3, Wi-Fi, Bluetooth, 14x digital I/O, 8x analog input, 5x PWM, 2x UART, 1x IIC, 1x SPI, support MicroPython and Arduino

SKU
102991794

Arduino Nano ESP32 is a compact board with a powerful ESP32S3 microcontroller running up to 240 MHz. It offers 2.4 GHz Wi-Fi and Bluetooth, and comes with a wide range of peripherals. This board supports MicroPython and Arduino and includes a MicroPython 101 course for easy programming guidance.

$20.00
In stock
  • 10+: $18.50
-
+

PRODUCT DETAILS

Arduino Nano ESP32 is a compact board with a powerful ESP32S3 microcontroller running up to 240 MHz. It offers 2.4 GHz Wi-Fi and Bluetooth, and comes with a wide range of peripherals. This board supports MicroPython and Arduino and includes a MicroPython 101 course for easy programming guidance.

Feature

  • Tiny footprint ESP32 MCU Board by Arduino: Build upon the ESP32S3 microcontroller while operating up to 240 MHz, yet designed with a compact size
  • Wireless Capability: Equip the 4 GHz Wi-Fi and Bluetooth® wireless connection, compatible with Arduino IoT Cloud
  • A wide range of peripherals: Offer 14x digital I/O pins, 8x analog input pins, and 5x PWM pins, and provide 2x UART, 1x IIC, 1x SPI data communication
  • Multiple Development Approaches: Support MicroPython and Arduino programming
  • MicroPython 101 course attached

Description

The Arduino Nano ESP32 is the first Arduino board based on an ESP32 microcontroller from Espressif, the NORA-W106 module from u-blox®. USB-C® connector, 16 MB (128 Mbit) of Flash, support for MicroPython & Arduino IoT Cloud enabled, it is a very versatile development board.

The Arduino Nano ESP32 features the NORA-W106, a module with an ESP32-S3 chip inside. This module supports both Wi-Fi® and Bluetooth® (5.0 and above), making it an ideal device for IoT development. The popular Nano form factor also makes it compatible with many hardware accessories.

This combination of features allows for a wide range of applications and makes it an excellent choice for IoT development projects.

Application

  • Internet of Things (IoT) Projects
  • Remote Monitoring and Control
  • Wireless Sensor Networks (WSN)
  • Data Loggers
  • Robotics and Automation

Specifications

Item

Details

Microcontroller

u-blox® NORA-W106 (ESP32-S3)

USB connector

USB-C®

Pins

Built-in LED Pin

13

Built-in RGB LED pins

14-16

Digital I/O Pins

14

Analog input pins

8

PWM pins

5

External interrupts

All digital pins

Connectivity

Wi-Fi®

u-blox® NORA-W106 (ESP32-S3)

Bluetooth®

u-blox® NORA-W106 (ESP32-S3)

Communication

UART

2x

I2C

1x, A4 (SDA), A5 (SCL)

SPI

D11 (COPI), D12 (CIPO), D13 (SCK). Use any GPIO for Chip Select (CS)

Power

I/O Voltage

3.3 V

Input voltage (nominal)

6-21 V

Source Current per I/O Pin

40 mA

Sink Current per I/O Pin

28 mA

Clock speed

Processor

up to 240 MHz

Memory

ROM

384 kB

SRAM

512 kB

External Flash

128 Mbit (16 MB)

Dimensions

Width

18 mm

Length

45 mm

Hardware Overview

Part List

Arduino Nano ESP32 without headers x1
15pinHeader x2

FAQ

  • Is the Nano ESP32 compatible with MicroPython?

Absolutely! This board fully supports MicroPython. For detailed information on setting it up and getting started with MicroPython, please visit docs. arduino. cc/nano-esp32.

  • How can I power the Nano ESP32?

The Nano ESP32 can be powered in two ways. Firstly, you can power it via the USB port, which activates the VBUS pin as an output. Alternatively, you can supply power through the VIN pin, accepting an input voltage range of 5 to 18 Volts.

  • Does it use the official ESP32 core?

Yes, if you are an ESP32 user, simply install the latest version of the Arduino Nano ESP32 core through the board manager in the Arduino IDE. For more information, please refer to the official documentation page.

  • Will the Nano ESP32 be compatible with sketches from generic ESP32 boards?

The Arduino Nano ESP32 can run code written for other ESP32 devices without any fuss. It's designed to be fully compatible with the ESP32 ecosystem, making it easy to port existing code.

ECCN/HTS

HSCODE 8517180050
USHSCODE 8517180050
UPC
EUHSCODE 8543709099
COO Italy

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Good product as you would expect from Arduino.
    By
  2. Documentation
    80%
    Product Quality
    100%
    from order view
    Very good This is a great board for IoT applications. The documentation is also very good.
    So far it's working well and the quality seems to be really good.
    By

FAQ

2 Item(s)

Show per page