the AI Hardware Partner
Toggle Nav
Loading...

Arduino Nano 33 BLE Sense Rev2 - nRF52840 processor, BLE, AI-enabled, multiple onabord sensors, finger-size, Arduino and Python support

Arduino Nano 33 BLE Sense Rev2 is an AI-enabled, finger-size development board, assembled with various sensing modules and BLE functions, programmable by both Arduino and Python. It provides great convenience for the realization of Embedded AI and IoT.

$48.50
In stock
  • 10+: $46.50
-
+

PRODUCT DETAILS

Arduino Nano 33 BLE Sense Rev2 is an AI-enabled, finger-size development board, assembled with various sensing modules and BLE functions, programmable by both Arduino and Python. It provides great convenience for the realization of Embedded AI and IoT.

Feature

  • AI-enabled Arduino Development Board: Build upon the nRF52840 microcontroller and runs on Arm® Mbed™ OS, competent for embedded ML
  • Bluetooth Wireless Capability: Equip a 2.4 GHz Bluetooth® 5 low-energy module, and assembled an internal antenna
  • All-in-one Sensing Functionality: Assemble multiple modules for the detection of motion, audio, proximity, gesture, barometric pressure, temperature, and humidity
  • Finger-size Board: Portable, suited for anywhere
  • Multiple Development Approaches: Python support, Lauterbach TRACE32 debugger support

Description

Arduino Nano 33 BLE Sense Rev2 is an AI-enabled, finger-size development board, built upon the nRF52840 microcontroller, assembled with various sensing modules, carrying Bluetooth Low Energy wireless capability, which can be programmed by both Arduino and Python. It provides great convenience for the realization of Embedded AI and IoT, which can be your great learning tool.

 

Built around the nRF52840 processor for 64MHz operation, 256 KB SRAM and 1MB flash, it runs on Arm® Mbed™ OS, offering embedded AI processing ability and Bluetooth wireless capability. Supported by Arduino official libraries and programmable by verified MicroPython via OpenMV IDE, this board brings a great development experience for you.

 

Additionally, this board integrates multiple sensing modules and chips, to implement motion detection through two IMUs, audio capturing and analyzation, digital proximity, and ambient light measurement, RGB colors and gestures detection, 24-bit pressure data output between 260 to 1260 hPa, temperature and humidity detection within 0.2 °C accuracy.

 

Whether realizing embedded AI or the Internet of Things, whether learning fundamental Machine Learning theories or directly deploying for practical purposes, this development board for all developers' levels will help beginners get quickly started with electronics and help advancers implement delicate smart projects. Thanks to its tiny form factor, wearable devices' constitution can be easy and in.

Application

  • Enable Embedded AI with Edge Impulse or Tensor Flow Lite
  • Wearable Devices
  • Movements Recognization
  • Room Temperature Monitoring and Controlling
  • Gesture or Voice Recognition Device

Specification

 

Board

 

Name

 

Arduino® Nano 33 BLE Sense Rev2

 

Microcontroller

 

nRF52840

 

USB connector

 

Micro USB

 

Pins

 

Built-in LED Pin

 

13

 

Digital I/O Pins

 

14

 

Analog input pins

 

8

 

PWM pins

 

5

 

External interrupts

 

All digital pins

 

Connectivity

 

Bluetooth®

 

NINA-B306

 

Sensors

 

IMU

 

BMI270 (3-axis accelerometer + 3-axis gyroscope) + BMM150 (3-axis Magnetometer)

 

Microphone

 

MP34DT06JTR

 

Gesture, light, proximity

 

APDS9960

 

Barometric pressure

 

LPS22HB

 

Temperature, humidity

 

HS3003

 

Communication

 

UART

 

RX/TX

 

I2C

 

A4 (SDA), A5 (SCL)

 

SPI

 

D11 (COPI), D12 (CIPO), D13 (SCK). Use any GPIO for Chip Select (CS).

 

Power

 

I/O Voltage

 

3.3V

 

Input voltage (nominal)

 

5-18V

 

DC Current per I/O Pin

 

10 mA

 

Clock speed

 

Processor

 

nRF52840 64MHz

 

Memory

 

nRF52840

 

256 KB SRAM, 1MB flash

 

Dimensions

 

Weight

 

5gr

 

Width

 

18 mm

 

Length

 

45 mm

 

Part List

 

Arduino Nano 33 BLE Sense Rev2

 

x1

 

FAQ

1. What is the difference between Rev1 and Rev2?

There has been some changes in the sensor between both revisions:
  • Replacement of IMU from LSM9DS1 (9 axis) for a combination of two IMUs (BMI270 - 6 axis IMU and BMM150 - 3 axis IMU).
  • Replacement of temperature and humidity sensor from HTS221 for HS3003.
  • Replacement of microphone from MP34DT05 to MP34DT06JTR.
 
Additionally some components and the changes have been done in order to improve the experience of the users:
  • Replacement of power supply MPM3610 for MP2322.
  • Addition of VUSB soldering jumper on the top side of the board.
  • New test point for USB, SWDIO and SWCLK.
 

2. Do I need to change my sketch used in the previous revision?

For sketches done using the libraries like LSM9DS1 for the IMU or HTS221 for the temperature and humidity sensor, for the new revision this libraries must be changed to Arduino_BMI270_BMM150 for the new combined IMU and Arduino_HS300x for the new temperature and humidity sensor.

 

ECCN/HTS

HSCODE 8471504090
USHSCODE 8543708800
UPC
EUHSCODE 8471707000
COO 意大利

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ