![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Arduboy - Open Source Card-Sized Gaming Board
Arduboy is a miniature game system the size of a credit card. It comes installed with a classic 8-bit game and can be reprogrammed from a library of open source games available online. Arduboy is open source so you can learn to code and create your own games.
YOU MAY LIKE THIS
PRODUCT DETAILS
Introducing Arduboy
Arduboy is a miniature game system the size of a credit card. It comes installed with a classic 8-bit game and can be reprogrammed from a library of open source games available online. Arduboy is open source so you can learn to code and create your own games.
Open Sourced Gaming!
Games for the Arduboy are made by users! Anyone can create and publish games with a friendly and active community of developers online! Check out some of the community’s favorite games below!
Every game published on Arduboy Arcade is free, open source and available to be edited. There are now approximately 100+ games, tutorials and other fun codes online on the community site, and many more are added every week by the Arduboy community.
Start to Play!
Using the Arduboy for the first time is easy! All you need is a PC with an internet connection and a Micro-USB Cable! Follow the steps in the Quick Start Guide to get started with your Arduboy!
Specifications
-
1-Bit OLED Matrix Display, 128x64 Pixels
-
8-Bit Microcontroller, ATmega 32u4
-
16Mhz, 32KB Flash, 2.5KB RAM, 1KB EEPROM
-
6 Hour Battery, 180mAh Lithium Polymer
-
Arduino Compatible
-
USB Recharge and Reprogram
-
6 Soft Click Buttons
-
RGB LED and Piezo Speaker
A polycarbonate front, ultra thin circuit board, and stamped metal back is the ultimate combination to enjoy retro gaming. A rechargeable lithium polymer battery provides over 8 hours of battery life, and the same data cable you use to charge can be used to upload new games!
They like Arduboy!
- “finally learn how to code with languages like C++ using included tutorials..” - Gizmodo
- “Even better, it's a completely open platform, powered by Arduino.” - Popular Mechanics
- “Arduboy is about more than a clever little handheld, though. It’s also about creating a fun, open gaming ecosystem." - Geek
- “When you mix nostalgia, an Arduino, and a low price point, you get the credit-card-sized Arduboy.” - Engadget
- “Ideally, Arduboy could be a sort of gateway into a wider world of programming.” - Huffington Post
- “allowing users to make all of their 8-bit dreams come true.” - Tech Times
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 40g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
Part List
Arduboy (Color: White) | 1 |
ECCN/HTS
HSCODE | 9504901000 |
USHSCODE | 9504909080 |
UPC | 841454120612 |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
-
-
Thanks :D
FAQ
- Page Previous
- Page 1
- You're currently reading page 2