![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Arch Pro
SKU
102080002
Arch Pro is an mbed enabled development board for rapid prototyping
YOU MAY LIKE THIS
PRODUCT DETAILS
Arch Pro is an mbed enabled development board for rapid prototyping. It's a variant of mbed LPC1768 with build-in Ethernet, USB Host/Device, Grove connectors and Arduino form factor. With a variety of Shield and Grove modules and lots of software libraries for Arch Pro, you can implement Ethernet, USB Host/Device and NFC applications rapidly and easily.
Features
mbed enabled
Online development tools
Easy to use C/C++ SDK
Handy libraries
Arduino form factor with two Grove connectors
Drag-n-drop programming
Debug using CMSIS DAP
USB virtual serial for communication
NXP LPC1768 MCU
Powerful ARM Cortex-M3 core
Up to 100MHz
512KB Flash, 64KB RAM
Ethernet, USB Host/Device, 4xUART, 3xI2C, 2xSPI.
Technical details
Dimensions | 115mm x75mm x25mm |
Weight | G.W 46g |
Battery | Exclude |
Part List
Arch Pro | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454112105 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
First class product!
FAQ
Show
per page