![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Arch Mix
- A lightweight development board for real-time industrial control.
- Powerful Arduino Dev Board
- Based on powerful NXP i.MX RT1052 processor
- 10+: $20.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Arch Mix is a thin, lightweight development board based on NXP i.MX RT1052 processor. Which makes it suitable for industrial control, especially for scenes with large code and high real-time application requirements.
The i.MX RT1052 is a new processor family featuring NXP’s advanced implementation of the Arm Cortex®-M7 core. Currently, the i.MX RT1052 is the highest performing Cortex-M7 solution delivering 3036 CoreMarks, which is 13 times better than the LPC1788 microcontroller. In addition to the high-speed performance it provides fast real-time responsiveness. The i.MX RT1050 also has rich audio and video features, including LCD display, basic 2D graphics, camera interface, SPDIF, and I2S audio interface.
Features
- ARM® Cortex®-M7 528MHz microcontroller(NXP i.MX RT1052)
- Powerful Arduino Dev Board
-
Ultra-fast system loading speed
-
Rich peripheral interface: RMII, CAN, I2C, UART, CSI, I2S, ADC, SPDIF IN/OUT, SWD
-
Smaller than other Demo boards of RT1052/1050: 67mm x 39mm
Application Ideas
-
Industrial Control
-
Smart Building
-
Industrial Human Machine Interfaces
-
Automation & Process Control
-
Robot
Hardware Overview
Pinout
Block Diagram
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from product detail summaryIf you would like to put MicroPython on the Arch Mix board please see https://github.com/orgs/micropython/discussions/10439
-
Great low-cost board for i.MX RT1052 developmentExcellent small and versatile board with the powerful NXP i.MX RT1052. I like the small formfactor and that the SWD pins are available on the outside. More details of the review in https://mcuoneclipse.com/2019/07/25/seeed-studio-arch-mix-nxp-i-mx-rt1052-board/.